
calcActive())">
Asfora - Single Socket Outlet With Pin Earth - 16A Lid, Shutters Ip44 Cream
EPH2800323
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2800323
Asfora - Single Socket Outlet With Pin Earth - 16A Lid, Shutters Ip44 Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2800323 In Color Cream Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Pin Earth. It Takes Your Safety Into Consideration All The Time As It Is Shuttered And Integrated With A Lid. And The Rated Current Of This Socket-Outlet Is 16A, Whose Power Range Is 3680W. The Device'S Fixing Mode Is Screws Or Claws. The Socket-Outlet Is 83 Mm In Width, 83 Mm In Height And 48 Mm In Depth, And Its Projecting Depth Is 17 Mm. This Socket-Outlet Enables Flush Mounting, Making Its Box Not Protruding The Wall. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Besides, The Ip Rating Of This Device Is Ip44. Its Connection Terminals Are Lift Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc Material, This Socket-Outlet Is Very Reliable And Resistant. With Conductor Material Of Copper, This Socket-Outlet Is Quite Resistant. The Device Satisfies The Standard Of Iec 60884-1 Too. It Obtained Sep-Bbj, Tse Certificates As Well. This Socket-Outlet Is Also Certified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2800323 |
---|---|
Part Number | EPH2800323 |
Price | ZARÂ 135.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review