Asfora - Intermediate Switch - 10Ax Screwless, White

EPH0500121
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Switch Eph0500121 Is A Complete Product In Color White With 1 Rocker. This Is An Intermediate Switch. The Device'S Fixing Mode Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, Whose Power Range Is 2300W. 83 Mm, 83 Mm, 43 Mm Is Its Dimension, With A Projecting Depth Of 15 Mm. The Device Box Can Be Recessed Into The Surface With Flush Mounting Type. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Besides, The Ip Rating Of This Device Is Ip20. Its Connection Terminals Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. It Obtained Tse, Vde Certificates As Well. Besides, The Standard Of Iec 60669-1 Is Well Met. Also, It Has The Quality Label Of Ce, Ukr. Being Environmentally Friendly, This Switch Is A Green Premium Product Too. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH0500121
Part Number EPH0500121
Price ZAR 102.02
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - Intermediate Switch - 10Ax Screwless, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.