Asfora - Extension Surface Box - White

EPH6100221
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Extension Surface Box Eph6100221 Is In Color White. 75 Mm, 81.4 Mm, 40 Mm Is Its Dimension, With A Projecting Depth Of 40 Mm. What'S More, Surface Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. And It Reaches Ip20 Degree Of Protection Too. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Extension Surface Box Is Very Reliable And Resistant. As A Green Premium Product, This Device Is Environmentally Friendly As Well. And It Is Mercury Free. In Addition, This Extension Surface Box Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, Usb Charger, Blind Cover, And Surface Box. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior. As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH6100221
Part Number EPH6100221
Price ZAR 103.22
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - Extension Surface Box - White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.