Asfora - Double Data Socket - Rj45 Cat.6 Utp Cream

EPH4800123
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric Asfora Rj45 6 Data Socket Eph4800123 Is A Complete Product In Color Cream For Data Communication With 2 Socket Outlets. The Device'S Fixing Mode Is Claws. It Is 83 Mm In Width, 83 Mm In Height, 48 Mm In Depth, Whose Projecting Depth Is 9 Mm. Its Matching Mounting Box Can Be Recessed Into The Surface Of The Wall With Flush Type. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Connection Terminals Of This Data Socket Are Idc. Besides, The Ip Rating Of This Device Is Ip20. The Data Socket Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Data Socket Is Quite Resistant. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment And Your Health All The Time. Asfora Is A Range Of High Quality Wiring Devices With Sleek Design, Including Light Switches, Dimmers, Power And Communication Sockets, Usb Charger, Blind Cover, And Surface Box.

Product Details

SKU EPH4800123
Part Number EPH4800123
Price ZAR 205.23
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora - Double Data Socket - Rj45 Cat.6 Utp Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.