Asfora - Double 2Way Switch - 10Ax Screwless Terminals, White

EPH0600121
Be the first one to review this.
Asfora - double 2way switch - 10AX screwless terminals, white
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Switch Eph0600121 Is A Complete Product In Color White With 3 Rockers. This Is A 1-Pole 2-Way Switch. The Fixing Mode Of This Device Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, Whose Power Range Is 2300W. The Dimension Of This Switch Is 83 Mm, 83 Mm And 43 Mm, With A Projecting Depth Of 15 Mm. The Device Box Can Be Recessed Into The Surface With Flush Mounting Type. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Besides, The Ip Rating Of This Device Is Ip20. The Connection Terminals Of This Switch Are Screwless Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Switch Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. It Obtained Tse, Vde Certificates As Well. This Equipment Is Qualified For Iec 60669-1 Standard As Well. Also, It Has The Quality Label Of Ce, Ukr. As A Green Premium Product, This Device Is Environmentally Friendly As Well. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH0600121
Part Number EPH0600121
Price ZAR 114.68
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora - Double 2Way Switch - 10Ax Screwless Terminals, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.