calcActive())">
Asfora - 1Pole Switch - 10Ax Screwless, White
EPH0100121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0100121
Asfora - 1Pole Switch - 10Ax Screwless, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0100121 Is A Complete Product In Color White With 1 Rocker. This Is A 1-Pole 1-Way Switch. The Device'S Fixing Mode Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, Whose Power Range Is 2300W. 83 Mm, 83 Mm And 43 Mm Are The Width, Height And Depth Respectively, And Its Projecting Depth Is 15 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. And It Reaches Ip20 Degree Of Protection Too. The Connection Terminals Of This Switch Are Screwless Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Switch Is Very Reliable And Resistant. With Conductor Material Of Copper, This Switch Is Quite Resistant. It Obtained Nf, Tse, Vde Certificates As Well. Besides, The Standard Of Iec 60669-1 Is Well Met. Also, It Has The Quality Label Of Ce, Ukr. As A Green Premium Product, This Device Is Environmentally Friendly As Well. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0100121 |
---|---|
Part Number | EPH0100121 |
Price | ZARÂ 60.94 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review