
calcActive())">
Asfora - 1Pole Pushbutton -10A Screwless, Locator Light, Bell Symbol, White
EPH1700121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH1700121
Asfora - 1Pole Pushbutton -10A Screwless, Locator Light, Bell Symbol, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Push-Button Switch Eph1700121 Is A Complete Product In Color White With 1 Rocker. This Push-Button Is With Led, Helping You Better Locate The Device. Its Fixing Mode Is Screws Or Claws. And The Rated Current Of This Push-Button Is 10A, Whose Power Range Is 2300W. 83 Mm, 83 Mm, 43 Mm Is The Dimension Of This Push-Button, And Its Projecting Depth Is 15 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. This Push-Button Reaches Ip20 Against Solid Objects And Liquids. The Connection Terminals Of This Push-Button Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Switch Is Quite Resistant. The Device Satisfies The Standard Of Iec 60669-1 Too. Also, It Has The Quality Label Of Ce, Ukr. What'S More, This Push-Button Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Push-Button. This Push-Button Will Help You Get The Most Out Of Your Home Interiors With Modern Stylish Design For Each Room And Each Time Of Day. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH1700121 |
---|---|
Part Number | EPH1700121 |
Price | ZARÂ 59.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review