
calcActive())">
Asfora - 1Pole 2-Circuits Switch -10Ax Screwless, White
EPH0300121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0300121
Asfora - 1Pole 2-Circuits Switch -10Ax Screwless, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0300121 Is A Complete Product In Color White With 3 Rockers. This Is A 1-Pole 1-Way Switch. Its Fixing Mode Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, Whose Power Range Is 2300W. The Dimension Of This Switch Is 83 Mm, 83 Mm And 43 Mm, With A Projecting Depth Of 15 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. The Ip Rating Of This Device Is Ip20. The Connection Terminals Of This Switch Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. It Obtained Nf, Tse, Vde Certificates As Well. This Switch Meets The Standard Of Iec 60669-1. Also, It Has The Quality Label Of Ce, Ukr. Besides, It Is A Green Premium Product, Protecting Your Family All The Time. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0300121 |
---|---|
Part Number | EPH0300121 |
Price | ZARÂ 115.03 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review