Asfora - 1-Gang Surface Box - Cream

EPH6100123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora 1-Gang Surface Box Eph6100123 Is In Color Cream. The Dimension Of This Surface Box Is 81.4 Mm, 81.4 Mm And 40 Mm. What'S More, Surface Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. Besides, The Ip Rating Of This Device Is Ip20. The Surface Box Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. This Surface Box Is Also Certified As A Green Premium Product. And It Is Mercury Free. In Addition, This Surface Box Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, Usb Charger, Blind Cover, And Surface Box. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior. As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH6100123
Part Number EPH6100123
Price ZAR 102.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - 1-Gang Surface Box - Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.