Asfora - 1-Gang Frame - White

EPH5800121
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Cover Frame Eph5800121 Is In Color White With 1 Gang. 83 Mm, 83 Mm, 9 Mm Is Its Dimension. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. Besides, The Ip Rating Of This Device Is Ip20. The Cover Frame Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. Besides, It Is A Green Premium Product, Protecting Your Family All The Time. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Cover Frame Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. There Are 6 Different Colors Of White, Cream, Bronze, Anthracite, Aluminium And Steel For You To Choose From, And 2 Surface Finishes Of Glossy And Painted Are Designed To Be As Pleasing To The Touch As They Are To The Eye.

Product Details

SKU EPH5800121
Part Number EPH5800121
Price ZAR 16.87
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - 1-Gang Frame - White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.