Asfora - 1-Gang Frame - Cream

EPH5800123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Cover Frame Eph5800123 Is In Color Cream With 1 Gang. It Is 83 Mm In Width, 83 Mm In Height, And 9 Mm In Depth. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Being Reliable And Resistant Enough, It Reaches Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Cover Frame Is Very Reliable And Resistant. This Cover Frame Is Also Certified As A Green Premium Product. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Cover Frame Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. There Are 6 Different Colors Of White, Cream, Bronze, Anthracite, Aluminium And Steel For You To Choose From, And 2 Surface Finishes Of Glossy And Painted Are Designed To Be As Pleasing To The Touch As They Are To The Eye.

Product Details

SKU EPH5800123
Part Number EPH5800123
Price ZAR 16.32
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - 1-Gang Frame - Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.