
calcActive())">
Ara Auto Recloser Aux For Ic60 1P-1Pn-2P - 4 Prog
A9C70132
ZARÂ 4,650.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C70132
Ara Auto Recloser Aux For Ic60 1P-1Pn-2P - 4 Prog
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ara Auto Recloser Aux For Ic60 1P-1Pn-2P - 4 Prog
ZARÂ 4,650.83
Description
This Acti9 Ara Ic60 Is An Automatic Recloser Auxiliary Is Dedicated To Ic60 Circuit Breakers. It Performs 4 Programs Of Automatic Reclosing Of The Associated Protection Device After Tripping. It Increase The Availability Of Installations Without Supervision, Isolated, Hard Of Access And Demanding Very Great Availability By Restoring Them To Operation Without Intervention By Personnel In The Event Of A Transient Fault. This Device Controls 1P, 1P+N, 2P Installations. The Width In 9Mm Pitches Is 7. The Ue Rated Operational Voltage Is 230Vac. The Operating Frequency Is 50Hz Or 60Hz. The Circuit Is Placed In Safety Configuration By The Padlocking Device. The Operating Temperature Is -25°C To + 60°C. The Storage Temperature Is -40°C To + 85°C.
Product Details
SKU | A9C70132 |
---|---|
Part Number | A9C70132 |
Price | ZARÂ 4,650.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review