Analogue Output Cartridge, Modicon M221, 2 Analog Voltage Outputs, I/O Extension

TMC2AQ2V
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon M221 Range, An Offer Of Programmable Logic Controllers For Hardwired Architectures. This Analogue Output Cartridge Provides 2 Outputs With 12Bit Output Resolution. The Analogue Output Voltage Ranges Fromv To 10V. This Product Requires Minimal Installation And Offers Tremendous Versatility. The Maximum Twisted Shielded Pairs Cable Distance Between Devices Is <30M For Input. There Is No Insulation Between Analogue Output And Internal Logic. It Is Furnished With Screw Terminal For Electrical Connection With Pitch 3.81Mm Adjustment For Outputs. Its Dimensions Are 35Mm (Width) X 15Mm (Depth) X 41Mm (Height). It Weighs.015Kg. This Cartridge Is Compatible With Modicon M221C Plc. Achieve Benchmark Performance While Increasing Profitability With The Modicon M221 Through Intuitive Machine Programming With Somachine Basic, Ready-To-Use Applications And Function Blocks

Product Details

SKU TMC2AQ2V
Part Number TMC2AQ2V
Price ZAR 2,659.94
FAQs No
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Analogue Output Cartridge, Modicon M221, 2 Analog Voltage Outputs, I/O Extension
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.