Analogue I/O Extension Module, Zelio Logic, 4 I/O, 24 V Dc

SR3XT43BD
Be the first one to review this.
ZAR 6,147.12

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Zelio Logic Range, An Offer Of Smart Relays For Simple Automation Systems From 10 To 40 I/Os. The Analogue I/O Extension Module Provides 2 Input/Outputs. It Is An Extension Module With An Analogue Output Range Of To 10V And A Maximum Load Current Of 10Ma For Analogue Output. It Provides 10Bit On The Input Range And 10Bit On The Output Range. The Temperature Probe Is Pt 100, 3-Wire Conforming To Iec 751. It Is Furnished With Screw Terminal For Electrical Connections. It Is An Ip20 And Ip40 Rated Product. It Weighs.11Kg. This Product Meets En/Iec 61000-4-12, En/Iec 61000-4-5, En/Iec 61000-4-3, En/Iec 61000-4-4 Level 3, En/Iec 61000-4-6 Level 3, En/Iec 61000-4-2 Level 3, En/Iec 60068-2-6 Fc, En/Iec 61000-4-11 And En/Iec 60068-2-27 Ea Standards. Simple To Select, Install And Program, Zelio Logic Is Suitable For All Your Applications. Flexible, It Offers You The Choice Of 2 Ranges, Compact Or Modular, Extendable And 2 Programming Languages (Fbd Or Ladder). Easy To Use, Zelio Logic Provides A Real Alternative To Solutions Based On Cabled Logic Or Specific Cards.

Product Details

Seller Information

Documents

Reviews