Switch-disconnectors and fuses

357 results

Sort By arrow-down
Standard Motor Mechanism Module (Mch), Fixed Compact Ns630B To Ns1600, 220/240 Vac 50/60 Hz
33688

check-small In stock

ZAR 13,790.18
Basic Switch Disconnector, Compact Ns1250 Na, Fixed, Electrically Operated, 1250 A, 690 Vac 50/60 Hz, 3 Poles
33446

check-small In stock

ZAR 44,506.99
Downstream Coupling Accessories For Source Changeover Systems, 100 To 250 A, 4 Poles
LV429359

check-small In stock

ZAR 9,277.44
ZAR 9,277.44
Switch Disconnector, Compact Ins1000 , 1000 A, Standard Version With Black Rotary Handle, 3 Poles
31332

check-small In stock

ZAR 34,378.95
Interlocking- For Devices With Direct/Extended Rotary Handle - 100...250 A
31073

check-small In stock

ZAR 4,472.11
Basic Switch Disconnector, Compact Ns1600 Na, Fixed, Manually Operated, 1600 A, 690 Vac 50/60 Hz, 3 Poles
33428

check-small In stock

ZAR 23,888.33
Door Escutcheon, Drawout Compact Ns630B To Ns1600 And Masterpact Nt, Ip40
33857

check-small In stock

ZAR 1,273.40
Long Terminal Shield, Fixed Compact Ns630B To Ns1600, Ip40, 4 Poles
33629

check-small In stock

ZAR 1,584.74
Switch Disconnector Compact Nsx400Na, 4 Poles, 400A, Ac22A, Ac23A
C404400S

check-small In stock

ZAR 14,211.65
Escutcheon For All Control Types,Fixed Compact Ns630B To Ns1600 And Masterpact Nt, Large Cut-Out, Ip40
33718

check-small In stock

ZAR 829.37
Front Connections, 630 A To 1000 A, Fixed Compact Ns Type N/H/Na, Bottom Mounting, 4 Poles
33609

check-small In stock

ZAR 2,453.69
Short Terminal Shield, Compact Nsx400/630, Pitch 45 Mm, Ip40, 4 Poles
LV432592

check-small In stock

ZAR 1,018.44