Air Circuit Breakers - ACBs

1367 results

Sort By arrow-down
Voltage Release Mn - 48 V Dc/Ac 50/60Hz
48502

Out of stock

Shunt Trip Voltage Release Mx - 240 V Dc/Ac 50/60 Hz
47453

Out of stock

Mn Undervoltage Release, Standard, Masterpact Mtz2/3 Drawout, 48 Vac 50/60 Hz, 48/60 Vdc
LV848502

Out of stock

Mn Undervoltage Release, Standard, Masterpact Mtz1/2/3 Fixed, 48 Vac 50/60 Hz, 48/60 Vdc
LV847381

Out of stock

Mn Undervoltage Release, Standard, Masterpact Mtz1 Drawout, 48 Vac 50/60 Hz, 48/60 Vdc
LV833820

Out of stock

Iec Long Time Rating Plug, Micrologic Trip Units, Off Plug (No Long Time Protection)
33545

Out of stock

2Nd Mx Opening Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 200/250 Vac 50/60 Hz, 200/250 Vdc
LV848514

Out of stock

2Nd Mx Opening Voltage Release, Standard, Masterpact Mtz1/2/3 Fixed, 200/250 Vac 50/60 Hz, 200/250 Vdc
LV847373

Out of stock

2Nd Mx Opening Voltage Release, Standard, Masterpact Mtz1 Drawout, 200/250 Vac 50/60 Hz, 200/250 Vdc
LV847453

Out of stock

Xf Closing Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 48 Vac 50/60 Hz, 48/60 Vdc
LV848482

Out of stock

Xf Closing Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 380/480 Vac 50/60 Hz
LV848486

Out of stock

Xf Closing Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 24 Vac 50/60 Hz, 24/30 Vdc
LV848481

Out of stock