Air Circuit Breakers - ACBs

1367 results

Sort By arrow-down
Xf Closing Voltage Release, Masterpact Nt Drawout, 380/480Vac
47445

Out of stock

Xf Closing Voltage Release, Masterpact Nt Drawout, 24/30Vdc, 24Vac
47440

Out of stock

Xf Closing Voltage Release, Masterpact Nt Drawout, 12Vdc
47439

Out of stock

Voltage Release Mx - 48 V Dc/Ac 50/60Hz
48512

Out of stock

Voltage Release Mx - 380..480 V Ac 50/60Hz
48516

Out of stock

Voltage Release Mx - 24 V Dc/Ac 50/60Hz
48511

Out of stock

Voltage Release Mn - 380..480 V Ac 50/60Hz
48506

Out of stock

Shunt Trip Voltage Release Mx - 380..480 V Ac 50/60Hz
47455

Out of stock

Mx Opening Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 48 Vac 50/60 Hz, 48/60 Vdc
LV848492

Out of stock

Mx Opening Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 380/480 Vac 50/60 Hz
LV848496

Out of stock

Mx Opening Voltage Release, Standard, Masterpact Mtz2/3 Drawout, 24 Vac 50/60 Hz, 24/30 Vdc
LV848491

Out of stock

Mx Opening Voltage Release, Standard, Masterpact Mtz1/2/3 Fixed, 48 Vac 50/60 Hz, 48/60 Vdc
LV847361

Out of stock