
calcActive())">
Additionnal Emc Input Filter - 3-Phase Supply - 92 A
VW3A4407
ZARÂ 16,164.15
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A4407
Additionnal Emc Input Filter - 3-Phase Supply - 92 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Additionnal Emc Input Filter - 3-Phase Supply - 92 A
ZARÂ 16,164.15
Description
This Emc Filter Is An Option For Variable Speed Drives Of Altivar Range And Servo Drives Of Lexium Range. Its Rated Current Is Equal To 92A. It Is Used To Reduce Conducted Emissions On The Line Supply Below The Limits Of Standards En 55011 Group 1, Class A Or B, And Iec/En 61800-3 Category C1, C2. Its Protection Index Is Ip20. It Weighs 17Kg. This Additional Emc Filter Can Only Be Used On Tn (Neutral Connection) And Tt (Earthed Neutral) Type Systems.
Product Details
SKU | VW3A4407 |
---|---|
Part Number | VW3A4407 |
Price | ZARÂ 16,164.15 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review