VW3A4403

Additionnal Emc Footprint Filter S4 - 3-Phase Supply - 35 A

1/1
VW3A4403

Additionnal Emc Footprint Filter S4 - 3-Phase Supply - 35 A

In stock
SKU
VW3A4403
ZAR 5,792.27
To View the best prices please sign in or register.
additionnal EMC footprint filter S4 - 3-phase supply - 35 A
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Additionnal Emc Footprint Filter S4 - 3-Phase Supply - 35 A

ZAR 5,792.27

Description

This Emc Filter Is An Option For Variable Speed Drives Of Altivar Range And Servo Drives Of Lexium Range. Its Rated Current Is Equal To 35A. It Is Used To Reduce Conducted Emissions On The Line Supply Below The Limits Of Standards En 55011 Group 1, Class A Or B, And Iec/En 61800-3 Category C1, C2. Its Protection Index Is Ip20. It Weighs 5.8Kg. This Additional Emc Filter Can Only Be Used On Tn (Neutral Connection) And Tt (Earthed Neutral) Type Systems.

Product details

  • SKU
    VW3A4403
  • Part Number
    VW3A4403
  • Price
    ZAR 5,792.27
  • FAQs
    No
  • Activity
    0
more specification
less specification

Seller Information

Reviews

Write Your Own Review
You're reviewing:Additionnal Emc Footprint Filter S4 - 3-Phase Supply - 35 A
Your Rating

* Required Field