
calcActive())">
Acti9 Time Delay Iatet
A9C15419
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15419
Acti9 Time Delay Iatet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iatet Is Reliable Time Delay Auxiliary. It Operates From 24Vac To 240Vac And 24Vdc To 110Vdc Control Voltage. Mounting Is Performed On The Left Of Itl Impulse Relay Or Ict Contactor With Yellow Clips. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. 5 Time Delays Are Possible, 1 For Itl And 4 For Ict. This Product Is Compliant With En/Iec 60669-2-2.
Product Details
SKU | A9C15419 |
---|---|
Part Number | A9C15419 |
Price | ZARÂ 3,206.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review