
calcActive())">
Acti9 - Th7 - Thermostat - 1 Zone - -40 °C To +80 °C
CCT15840
ZAR 3,866.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CCT15840
Acti9 - Th7 - Thermostat - 1 Zone - -40 °C To +80 °C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - Th7 - Thermostat - 1 Zone - -40 °C To +80 °C
ZAR 3,866.86
Description
Th7 Thermostat. For Industrial Premises Stretching From Cold Storage To Ovens, Th7 Thermostat Monitors And Regulates Temperature From -40°C To +80°C With A Wide Setting Range. It Can Also Be Used For Frost Protections At Home. Delivered Without Probe. Supply Voltage: Ac 230 V ± 10 %. Frequency: 50/60 Hz. Output Change-Over Switch: 16 A/250 V Cos Phi 1. 3 A/250 V Cos Phi.6. Consumption: < 4 Va. Temperature Difference (Difference In Temperature Between Switch-On And Switch-Off): ±.2 Degrees. Operating Temperature: -10°C To +55°C. Storage Temperature: -20°C To +60°C. Degree Of Protection: Ip20B As Per En 60529. Connection Terminals: 2 X.5 To 2.5 Mm2, Rigid And Flexible Wires. Overall Dimensions: 5 Modules.
Product Details
SKU | CCT15840 |
---|---|
Part Number | CCT15840 |
Price | ZAR 3,866.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review