
calcActive())">
Acti9 - Minp - Silent Electronic Timer - Adjustable From 0.5 To 60 Minutes
CCT15233
ZARÂ 2,428.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CCT15233
Acti9 - Minp - Silent Electronic Timer - Adjustable From 0.5 To 60 Minutes
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - Minp - Silent Electronic Timer - Adjustable From 0.5 To 60 Minutes
ZARÂ 2,428.89
Description
The Acti 9 Minp Timer Allows Closing And Then Opening Of A Contact In A Determined Time. It Also Provides Warning That The Lighting Is About To Be Switched Off By Flickering Of The Lamplight (Switch-Off Warning). The Time Delay Is Adjustable From.5 To 20 Min. Functions: Three Operating Modes Triggered By Switch On Front Face. Timer Mode With Switch-Off Warning Function Built Into The Device. The Lamp Blinks 40 And 30 S Before The End Of The Time Delay. Timer Mode Mode Without Switch-Off Warning Function. Permanent Mode With Constant Lighting. Voltage Rating (Ue): 230 V Ac, 50/60 Hz. Consumption <6 Va. Operating Temperature -25°C To +50°C. Width (9 Mm Modules): 2. Insulation Class: Class Ii. Degree Of Protection: Ip20B. Output Contact Rating 250 V: 16 A Cos Phi 1. Time Delays (On And Off): Adjustable From.5 To 20 Min. Number Of Channels: 1.
Product Details
SKU | CCT15233 |
---|---|
Part Number | CCT15233 |
Price | ZARÂ 2,428.89 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review