
calcActive())">
Acti9 - Low Level Auxiliary Contact Of+Sd - For C60, C120, C60H-Dc, Dpn, Id
A9N26899
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N26899
Acti9 - Low Level Auxiliary Contact Of+Sd - For C60, C120, C60H-Dc, Dpn, Id
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Of+Sd24 Electrical Auxiliary Is A Double Open/Close Or Fault Indicator Contact. It Is Dedicated To Id, C60, C120, Dpn, Dpn Vigi, C60H-Dc, Sw60-Dc, C60Pv-Dc, C60Na-Dc, C120Na-Dc It Reports Also The Electrical Fault, Actuation Of The Tripping Auxiliary, Open Or Closed Position Of The Associated Device Informations To A Programmable Logic Controller. Remote Indication Of Position And Tripping Upon A Fault Of The Associated Device. The 2 Contacts (1No + 1Nc) Can Report The Signalling Information Of The Associated Device To The Acti9 Smartlink. The Width In 9Mm Pitches Is 1. It Is A Comready Device. There Is A Test Function On The Toggle. The Ue Rated Operational Voltage Is 24Vdc. The In Rated Operational Current Is 2Ma (Mini) Up To 100 Ma (Maxi). The Operating Temperature Is -25°C To + 70°C. The Storage Temperature Is -40°C To + 85°C. This Product Complies With Iec/En 60947-5-1. And Iec/En 60947-5-4 Standards.
Product Details
SKU | A9N26899 |
---|---|
Part Number | A9N26899 |
Price | ZARÂ 1,200.28 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review