
calcActive())">
Acti9 Latched Control Iatlm
A9C15414
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15414
Acti9 Latched Control Iatlm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iatlm Is Reliable Latched Control Auxiliary. Is Operates With 12Vac To 240Vac Control Voltage. Mounting Is Performed On The Right Of Itl Impulse Relay With Yellow Clips. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. It Is Associated With Itl Impulse Relays To Allow Latched Type Control Orders From A Changeover Contact. This Product Is Compliant With En/Iec 60669-2-2.
Product Details
SKU | A9C15414 |
---|---|
Part Number | A9C15414 |
Price | ZARÂ 515.59 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review