
calcActive())">
Acti9 - Isw Switch - 1 Pole - 20 A - 250V
A9S60120
ZARÂ 234.46
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9S60120
Acti9 - Isw Switch - 1 Pole - 20 A - 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - Isw Switch - 1 Pole - 20 A - 250V
ZARÂ 234.46
Description
This Acti9 Isw Is A Modular And Reliable Switch Disconnector. It Is A 1P, Rated Current Is 20A, And Operating Voltage Is 250Vac. Electrical Endurance Goes Up To 30000 Cycles, And Mechanical Endurance Goes Up To 300000 Cycles. The Operating Temperature Is -20°C To +50°C. The Storage Temperature Is -40°C To +70°C. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 2. The Dimensions Are (W) 18Mm X (H) 77Mm X (D) 70Mm. This Switch Disconnector Is Used For Control. This Product Is Compliant With En/Iec 60669-2-4.
Product Details
SKU | A9S60120 |
---|---|
Part Number | A9S60120 |
Price | ZARÂ 234.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review