
calcActive())">
Acti9 Iil Single Indicator Light - White - 110-230 Vac
A9E18322
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9E18322
Acti9 Iil Single Indicator Light - White - 110-230 Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iil Is A Single-Phase Voltage Presence Indicator Light. The Voltage Is 110Vac To 230Vac Or 110Vdc To 130Vdc. The Red Light On The Front Face Lights Up To Indicate That A Voltage Is Present. The Connection Could Be Done With Flexible Copper Cables Or With Ferrule Cables From.5Mm² Up To 2 X 2.5Mm². The Tightening Torque For The Pz1 Screwdriver To Connect Screw Connections Is 1N.M. The Connection Could Be Done With Rigid Copper Cables From.5Mm² Minimum Up To 2 X 2.5Mm2 Maximum. It Comes With Staggered Terminals To Simplify The Connection. The Led Indication Light Maximum Consumption Per Indicator Light Is.3W. The Operating Frequency Is 50Hz Or 60Hz. The Service Life Of The Led Indicator Light Is 100000H Of Constant Lightning Efficiency. Because Of The Non-Interchangeability Of Leds It Is A Maintenance-Free Device. The Tropicalization Is Treatment 2 (Relative Humidity 95% At 55°C). The Degree Of Protection Is Ip20. The Pollution Degree Is 3. The Width In 9Mm Pitches Is 2. The Dimensions Are (W) 18Mm X (H) 82Mm X (D) 69.5Mm. The Weight Is 65G. The Operating Temperature Is -35°C To 70°C. The Storage Temperature Is -40°C To 80°C. This Product Complies With Iec/En 60947-5-1 Standard.
Product Details
SKU | A9E18322 |
---|---|
Part Number | A9E18322 |
Price | ZARÂ 244.20 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review