Acti9 Iil Single Indicator Light - Red - 12-48 Vac/Dc

A9E18330
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Iil Is A Single-Phase Voltage Presence Indicator Light. The Voltage Is 12Vac To 48Vac Or 12Vdc To 48Vdc. The Red Light On The Front Face Lights Up To Indicate That A Voltage Is Present. The Connection Could Be Done With Flexible Copper Cables Or With Ferrule Cables From.5Mm² Up To 2 X 2.5Mm². The Tightening Torque For The Pz1 Screwdriver To Connect Screw Connections Is 1N.M. The Connection Could Be Done With Rigid Copper Cables From.5Mm² Minimum Up To 2 X 2.5Mm2 Maximum. It Comes With Staggered Terminals To Simplify The Connection. The Led Indication Light Maximum Consumption Per Indicator Light Is.3W. The Operating Frequency Is 50Hz Or 60Hz. The Service Life Of The Led Indicator Light Is 100000H Of Constant Lightning Efficiency. Because Of The Non-Interchangeability Of Leds It Is A Maintenance-Free Device. The Tropicalization Is Treatment 2 (Relative Humidity 95% At 55°C). The Degree Of Protection Is Ip20. The Pollution Degree Is 3. The Width In 9Mm Pitches Is 2. The Dimensions Are (W) 18Mm X (H) 82Mm X (D) 69.5Mm. The Weight Is 65G. The Operating Temperature Is -35°C To 70°C. The Storage Temperature Is -40°C To 80°C. This Product Complies With Iec/En 60947-5-1 Standard.

Product Details

Seller Information

Documents

Reviews