
calcActive())">
Acti9 Iil Double Indicator Light - Green/Red - 110-230 Vac
A9E18325
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9E18325
Acti9 Iil Double Indicator Light - Green/Red - 110-230 Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iil Accessory Is A Double Modular Pilot Light Fixed On Din Rail. It Has At Front Face A Green And A Red Leds Of.3W With A Service Life Of 100000 Hours. The Us Rated Supply Voltage Is 100Vac To 230Vac At A 50/60Hz Frequency, Or Is 110Vdc To 130Vdc.
Product Details
SKU | A9E18325 |
---|---|
Part Number | A9E18325 |
Price | ZARÂ 237.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review