Acti9 Iid - Rccb - 4P - 100A - 300Ma S - Type A-Si

A9R35491
Be the first one to review this.
Acti9 iID - RCCB - 4P - 100A - 300mA s - type A-SI
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Iid Is A Modular And Reliable Residual Current Circuit Breaker (Rccb). It Is A 4P Circuit Breaker With 100A In Rated Current, A Sensitivity Of 300Ma With A A-Si Type Protection Class. This Product Protects Against Electrical Shock By Indirect Contact And Fire Hazards. It Performs The Function Of Disconnection Of Electrical Circuits In Case Of Earth Fault. Its Unique Visitrip Indicator Reduces Intervention Time By Showing The Faulty Device With A Mechanical Indicator On Front Face. This Product Also Has A Visisafe Window With A Green Strip On The Toggle Indicating Full Opening Of The Poles Allowing Downstream Maintenance This Product Is Compliant With En/Iec 61008-1 Standard. The (Im/Iδm) Rated Breaking And Making Short Circuit Capacity Is 1500A. The (Inc/Iδc) Conditional Rated Short Circuit Current Is 10Ka. The Mechanical Endurance Is Going Up To 20000 Cycles And Electrical Endurance Going Up To 10000 Cycles. The Ue Operational Voltage Is 380Vac To 415Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Frequency Is 50Hz Or 60Hz. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 8. The Product Colour Is White (Ral9003). The Dimensions Are (W) 72Mm X (H) 91Mm X (D) 73.5Mm. The Weight Is.37Kg. It Has An Ip20 Degree Of Protection (As Per Iec/En 60529 Standard) And Becomes Ip40 Once In Modular Enclosure. The Operating Temperature Is From -25°C To 60°C. The Storage Temperature Is From -40°C To 85°C.

Product Details

SKU A9R35491
Part Number A9R35491
Price ZAR 5,734.71
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Acti9 Iid - Rccb - 4P - 100A - 300Ma S - Type A-Si
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.