
calcActive())">
Acti9 Iid - Rccb - 2P - 63A - 30Ma - Type A-Si
A9R61263
ZARÂ 1,547.95
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
A9R61263
Acti9 Iid - Rccb - 2P - 63A - 30Ma - Type A-Si
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 Iid - Rccb - 2P - 63A - 30Ma - Type A-Si
ZARÂ 1,547.95
Description
This Acti9 Iid Is A Modular And Reliable Residual Current Circuit Breaker (Rccb). It Is A 2P Circuit Breaker With 63A In Rated Current, 30Ma Earth Leakage Sensitivity And A-Si Type Protection Class. This Product Protects Against Electrical Shock By Direct Or Indirect Contact And Fire Hazards. It Performs The Function Of Disconnection Of Electrical Circuits In Case Of Earth Fault. Its Unique Visitrip Indicator Reduces Intervention Time By Showing The Faulty Device With A Mechanical Indicator On Front Face. This Product Also Has A Visisafe Window With A Green Strip On The Toggle Indicating Full Opening Of The Poles Allowing Downstream Maintenance This Product Is Compliant With En/Iec 61008-1 Standard. The (Im/Iδm) Rated Breaking And Making Short Circuit Capacity Is 1500A. The (Inc/Iδc) Conditional Rated Short Circuit Current Is 10Ka. It Has An Electrical Endurance Going Up To 15000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is 220Vac To 240Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Frequency Is 50Hz Or 60Hz. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 4. The Product Colour Is White (Ral9003). The Dimensions Are (W) 36Mm X (H) 91Mm X (D) 73.5Mm. The Weight Is.21Kg. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -25°C To 60°C. The Storage Temperature Is From -40°C To 85°C.
Product Details
SKU | A9R61263 |
---|---|
Part Number | A9R61263 |
Price | ZARÂ 1,547.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review