
calcActive())">
Acti9 Iid K - Residual Current Circuit Breaker - 2P - 40A - 30Ma - Type Ac
A9R50240
ZARÂ 1,040.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9R50240
Acti9 Iid K - Residual Current Circuit Breaker - 2P - 40A - 30Ma - Type Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 Iid K - Residual Current Circuit Breaker - 2P - 40A - 30Ma - Type Ac
ZARÂ 1,040.45
Description
This Acti9 Iid K Product Is A Residual Current Circuit Breaker (Rccb). It Is A 2P Circuit Breaker With 40A In Rated Current, 30Ma Earth Leakage Sensitivity And Ac Type Protection Class. This Product Protects Against Electrical Shock By Direct Or Indirect Contact And Fire Hazards. There Is A Double Clip For Dismounting With Comb Busbar In Place. This Acti9 Iid40 Is Dedicated To The Small, Medium And Large Buildings Applications. This Product Is Compliant With En/Iec 61008-1 Standard. The (Im/Iδm) Rated Breaking And Making Short Circuit Capacity Is 500A. The (Inc/Iδc) Conditional Rated Short Circuit Current Is 4.5Ka. It Has An Electrical Endurance Going Up To 2000 Cycles And A Mechanical Endurance Going Up To 5000 Cycles. The Ue Operational Voltage Is 220Vac To 240Vac. The Ui Rated Insulation Voltage Is 440Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. The Frequency Is 50Hz Or 60Hz. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 4. The Product Colour Is White (Ral9003). The Dimensions Are (W) 36Mm X (H) 85Mm X (D) 69Mm. The Weight Is.21Kg. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -5°C To 60°C. The Storage Temperature Is From -40°C To 85°C.
Product Details
SKU | A9R50240 |
---|---|
Part Number | A9R50240 |
Price | ZARÂ 1,040.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review