calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Incl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Incl. Tax
Acti9 - Fuse-Disconnector Sti - 2 Poles - 25 A - For Fuse 10.3 X 38 Mm
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | A9N15651 |
|---|---|
| Part Number | A9N15651 |
| Price | ZARÂ 207.79 |
| Range | ACTI9 |
| Product name | ACTI9 STI |
| Product or component type | FUSE-DISCONNECTOR |
| Device short name | STI |
| Poles description | 2P |
| [In] rated current | 2 A4 A6 A10 A16 A20 A25 A |
| Fuse type | AM FUSE GG FUSE |
| Fuse size | 10.3 X 38 MM |
| [Ue] rated operational voltage | 500 V AC |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| 9 mm pitches | 4 |
| Height | 81 MM |
| Width | 36 MM |
| Depth | 75 MM |
| Colour | WHITE |
| Connections - terminals | SCREW CLAMP TERMINALS1 CABLE(S) 0.75…10 MM² RIGIDSCREW CLAMP TERMINALS1 CABLE(S) 0.5…6 MM² FLEXIBLESCREW CLAMP TERMINALS2 CABLE(S) 0.75…4 MM² RIGIDSCREW CLAMP TERMINALS2 CABLE(S) 0.5…6 MM² FLEXIBLE |
| Wire stripping length | 12 MM |
| Tightening torque | 2 N.M |
| Standards | IEC 60269-1/2IEC EN 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 3 |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -40…80 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.600 CM |
| Package 1 Width | 3.700 CM |
| Package 1 Length | 8.600 CM |
| Package 1 Weight | 110.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 8.600 CM |
| Package 2 Width | 9.400 CM |
| Package 2 Length | 22.200 CM |
| Package 2 Weight | 710.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.039 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 41 |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7907111842219476 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010035791833208206 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00757608977055407 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 22.83800489527433 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2601034252869133 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 58250416-ad9e-49ce-8d91-cdef0ea3a401 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| SKU | A9N15651 |
|---|---|
| Part Number | A9N15651 |
| Price | ZARÂ 207.79 |
| Range | ACTI9 |
| Product name | ACTI9 STI |
| Product or component type | FUSE-DISCONNECTOR |
| Device short name | STI |
| Poles description | 2P |
| [In] rated current | 2 A4 A6 A10 A16 A20 A25 A |
| Fuse type | AM FUSE GG FUSE |
| Fuse size | 10.3 X 38 MM |
| [Ue] rated operational voltage | 500 V AC |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| 9 mm pitches | 4 |
| Height | 81 MM |
| Width | 36 MM |
| Depth | 75 MM |
| Colour | WHITE |
| Connections - terminals | SCREW CLAMP TERMINALS1 CABLE(S) 0.75…10 MM² RIGIDSCREW CLAMP TERMINALS1 CABLE(S) 0.5…6 MM² FLEXIBLESCREW CLAMP TERMINALS2 CABLE(S) 0.75…4 MM² RIGIDSCREW CLAMP TERMINALS2 CABLE(S) 0.5…6 MM² FLEXIBLE |
| Wire stripping length | 12 MM |
| Tightening torque | 2 N.M |
| Standards | IEC 60269-1/2IEC EN 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 3 |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -40…80 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.600 CM |
| Package 1 Width | 3.700 CM |
| Package 1 Length | 8.600 CM |
| Package 1 Weight | 110.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 8.600 CM |
| Package 2 Width | 9.400 CM |
| Package 2 Length | 22.200 CM |
| Package 2 Weight | 710.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.039 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 41 |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7907111842219476 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010035791833208206 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00757608977055407 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 22.83800489527433 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2601034252869133 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 58250416-ad9e-49ce-8d91-cdef0ea3a401 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |