
calcActive())">
Acti9 - Fuse-Disconnector Sti - 1 Pole + N - 25 A - For Fuse 10.3 X 38 Mm
A9N15646
ZARÂ 190.91
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N15646
Acti9 - Fuse-Disconnector Sti - 1 Pole + N - 25 A - For Fuse 10.3 X 38 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - Fuse-Disconnector Sti - 1 Pole + N - 25 A - For Fuse 10.3 X 38 Mm
ZARÂ 190.91
Description
This Acti9 Sti Isolatable Fuse-Carriers Is A Low Voltage Fuse-Disconnector. It Is Used For Tertiary And Industrial Applications Requiring A High Breaking Capacity. It Has 1P+N Pole, Up To 25A Rated Current, And Gg Or Am Fuse Curve With A Fuse Cartridge Type Of 10.3Mm X 38Mm. It Can Be Mounted On Din Rail For Modular Installation. The General Purpose Fuse (Gg Fuse) Provides Overload And Short-Circuit Protection. The Am Fuse For Motor Application Provides Short-Circuit Protection (Protection Of Loads With A High Peak Current). It Has An Ip20 Degree Of Protection On Its Terminals, Becoming Ip40 Once In Modular Enclosure. A Clip-On Marker Is Visible On Front Face Or On Downstream Terminal To Identify Fuse Presence. An Optional 230V Neon Indicator Light Indicates Fuse Blowing (Off In Normal Operation And Lit Red After Fuse Blowing). The Device Is Provided With A Captive Fuse-Carrier And An Additional Housing For A Spare Fuse. Its Toggle Can Also Be Padlocked.
Product Details
SKU | A9N15646 |
---|---|
Part Number | A9N15646 |
Price | ZARÂ 190.91 |
FAQs | No |
Activity | HDCFD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review