
calcActive())">
Acti9 - Comb Busbar - 1L With Aux - 18 Mm Pitch - 57 Modules - 100A
A9XAH157
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9XAH157
Acti9 - Comb Busbar - 1L With Aux - 18 Mm Pitch - 57 Modules - 100A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Product Is A Cuttable Horizontal Comb Busbar 57 Modules With 9Mm Auxiliary For Acti9 Ic60 Or Acti9 Ik60. It Is Dedicated To 1L Installations. The Type Is Aux+L1 (Auxiliary, Line). It Is A Set Of 1 Device. It Is Suitable For 38 Devices (1P) With Associated Auxiliaries. The Length Is 1000Mm. The Total Number Of Modules Of 18Mm Is 57. The Pin Cross Section Is 16Mm². The Type Of Electric Connection Is Pin. The Number Of Phase Is 1. The Number Of Poles Is 1. The Ie Rated Operational Current At 40°C Is 100A. The Isc Short Circuit Current Is Compatible With The Breaking Capacity Of Schneider Electric Circuit Breakers. The Ui Rated Insulation Voltage Is 500Vac. The Ue Rated Operational Voltage Is 415Vac. The Color Of The Device Is White (Ral 9003). The Pollution Degree Is 3. The Resistance Of The Plastic To Flames And To Abnormal Heat Is 960°C Within 30S Conforming To Iec 60695-2-1. It Complies With Iec 60947-7-1 And Iec 61439-2 Standards.
Product Details
SKU | A9XAH157 |
---|---|
Part Number | A9XAH157 |
Price | ZARÂ 1,327.50 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review