Actassi, Copper Cable, Category 5E, 4 Pair, Utp, 305 M Grey, Cm

ACT4P5EUCM3RBGY
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Actassi Copper Cable Is A Category 5E With 4-Pair, 24 Awg (0.51 Mm) Solid-Copper Conductors Insulated With High-Density Polyethylene. The Insulated Conductors Are Tightly Twisted Into Pairs And Covered With Pvc Material. The Actassi Category 5E 4-Pair Cable Provides Excellent High-Speed Transmission, Is Certified To 100 Mhz. This Product Is Ul Listed. This Utp Cable Length Is 305M, Communication Multipurpose With Grey Sheath Colour.

Product Details

SKU ACT4P5EUCM3RBGY
Part Number ACT4P5EUCM3RBGY
Price ZAR 2,835.94
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Actassi, Copper Cable, Category 5E, 4 Pair, Utp, 305 M Grey, Cm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.