A9L40271 - Iprd-Dc 40R 800Pv Modular Surge Arrester - 2P - 840Vdc - With Remote Transfert

A9L40271
Be the first one to review this.
A9L40271 - iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Iprd-Dc 40R Direct Current Surge Arresters Protects 2P Photovoltaic Installations. It Allows Quick Replacement Of Damaged Cartridges. The Itotal Discharge Current Is 40Ka. The In Nominal Discharge Current Is 15Ka. This Type 2 Device Is Recommended To Protect Against Indirect Lightning Strikes. The Surge Arresters With R Indication Have Remote Transfer Of The Information Cartridge To Be Replaced. It Can Be Turned Over To Allow The Phase/Neutral/Earth Cables To Enter Through Either The Top Or The Bottom. The Uc Maximum Continuous Operating Voltage Is 800Vdc. The Up Protection Level Is 3Kv In Differential Mode And In Common Mode. The Ue Rated Operational Voltage Is 800Vdc +/- 10%. The Product Colour Is White (Ral9003). The Dimensions Are (W) 54Mm X (H) 85Mm X (D) 69Mm. The Width In 9Mm Pitches Is 4. The Weight Is 400G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Complies With Ute C 61470-51 And En 50539-11:2013 Standards.

Product Details

SKU A9L40271
Part Number A9L40271
Price ZAR 2,338.24
FAQs No
Activity HDCFD

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: A9L40271 - Iprd-Dc 40R 800Pv Modular Surge Arrester - 2P - 840Vdc - With Remote Transfert
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.