A9L20200 - Iprd20 Modular Surge Arrester - 2P - 350V

A9L20200
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 Iprd Surge Arrester Protects 2P Installations. It Allows Quick Replacement Of Damaged Cartridges. This Type 2 Device Is Recommended For Medium Risk Level And Incoming Panel Board. It Can Be Turned Over To Allow The Phase/Neutral/Earth Cables To Enter Through Either The Top Or The Bottom. The Associated Circuit Breaker Isc Breaking Capacity Can Go Up To 50Ka. This Acti9 Iprd20 Is Compatible With Tt And Tn-S Earthing System. The Uc Maximum Continuous Operating Voltage Is 350Vac In Common Mode (L/Pe Or N/Pe). The Up Voltage Protection Level Is 1.1Kv In Common Mode (L/Pe Or N/Pe). The Ue Rated Operational Voltage Is 230Vac +/- 10%. The Product Colour Is White (Ral9003).The Dimensions Are (W) 36Mm X (H) 85Mm X (D) 69Mm. The Weight Is 216G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Is Compliant With En 61643-11 And Iec 61643-11 Standards.

Product Details

SKU A9L20200
Part Number A9L20200
Price ZAR 1,541.39
FAQs No
Activity HDCFD

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: A9L20200 - Iprd20 Modular Surge Arrester - 2P - 350V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.