
calcActive())">
33442
33442
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

33442
33442
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Compact Ns800Na Is A 3 Poles Switch Disconnector. It Is Used To Control And Isolate Electrical Distribution Circuits. This Device Is A Fixed Version And Is Electrically Operated By A Motor Mechanism. The Operational Current Is 800A (Ac23A) And The Operational Voltage Is 690V 50/60Hz. This Basic Version Does Not Include The Front And Rear Power Connections. The Dimensions Are 327Mm (Width), 210Mm (Height) And 147Mm (Depth). This Device Complies With Iec 60947-3 Standard.
Product Details
SKU | 33442 |
---|---|
Part Number | 33442 |
Price | ZARÂ 35,671.75 |
FAQs | No |
Activity | #N/A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review