30Mm Selector Switch 3 Position

9001KS53FB
Be the first one to review this.
30MM SELECTOR SWITCH 3 POSITION
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Selector Switch Is Part Of The Range Of Control And Signaling Units, Harmony 9001K Diameter 30Mm Metal. It Has A Chromium-Plated Metal Bezel. It Is Supplied With Black Long Handle Operated Knob. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs. It Features 3 Positions Spring Return (To Center) Operator And Is Supplied Without Contacts. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.

Product Details

SKU 9001KS53FB
Part Number 9001KS53FB
Price ZAR 1,618.48
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: 30Mm Selector Switch 3 Position
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.