30Mm Push-Pull Operator Red Knob

9001KR9RH6
Be the first one to review this.
30MM PUSH-PULL OPERATOR RED KNOB
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony 9001K, Modular Red Push Button Has 2 Positions And Operates With A Stay-Put Mechanism. It Has A Chromium-Plated Metal Bezel, A Round Shape And 40Mm Mushroom Head And 1 X Nc Contact. This 40Mm Mushroom Shaped Push Button Head Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To A Prominent Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.

Product Details

SKU 9001KR9RH6
Part Number 9001KR9RH6
Price ZAR 1,157.73
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: 30Mm Push-Pull Operator Red Knob
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.