
calcActive())">
30Mm Push Button No Guard
9001KR3U
ZARÂ 610.37
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KR3U
30Mm Push Button No Guard
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
30Mm Push Button No Guard
ZARÂ 610.37
Description
This Harmony 9001K, Modular Projecting Push Button With Set Of 7 Color Caps Has 2 Positions, Operates With Spring Return Mechanism. It Has A Chromium-Plated Metal Bezel. This Projecting Push Button With Set Of 7 Color Caps Provides An Ergonomic Interface For Controlling Your Machines And A Variety Choice Of Visualization. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Is Easily Connected To Control Circuits. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors, Minimizing Errors During Initial Wiring And Later Maintenance Operations. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001KR3U |
---|---|
Part Number | 9001KR3U |
Price | ZARÂ 610.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review