30Mm Contact Block 1C/O

9001KA1
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony 9001K, Contact Block Uses Screw-Clamp Terminals And Has 1 X No + 1 X Nc Contacts. This Contact Block Allows Fast And Easy Replacement And Configuration Of Your Push Buttons And Selector Switches. It Is Easily Installed And Replaced On 9001K Complete Push Button Units And Selector Switches And Connects To Control Circuits With Simple Screw-Clamp Connections. Its Clear Color Of Cover Allows Users To Identify It Visually At A Distance. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. It Is Compatible With Harmony 9001K Push Buttons And Switches. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU 9001KA1
Part Number 9001KA1
Price ZAR 572.40
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: 30Mm Contact Block 1C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.