
calcActive())">
19" Fixed Shelf 1U On 2 Uprights D250 With Permissive Load 15Kg
NSYBF1U25P
ZARÂ 2,031.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYBF1U25P
19" Fixed Shelf 1U On 2 Uprights D250 With Permissive Load 15Kg
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
19" Fixed Shelf 1U On 2 Uprights D250 With Permissive Load 15Kg
ZARÂ 2,031.60
Description
Shelf Fixed To The Front Or Rear Uprights Of The 19-Inch Rack. Sheet Steel, Ral 7035 Grey Paint, 15Kg Acceptable Load. Dimensions Of This Tray Are 1U In Heigth, 250Mm In Depth. This Shelf Is Perforated.
Product Details
SKU | NSYBF1U25P |
---|---|
Part Number | NSYBF1U25P |
Price | ZARÂ 2,031.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review