Easypact CVS - CVS250F TM250D devre kesici - 4P/3d

LV525343
Bunu yorumlayan ilk kişi olun.

Vergi Hariç

login_green Özel fiyatlar için oturum açın Oturum aç / Kayıt ol.
loader
Yükleniyor...

Tanım

EasyPact CVS MCCB

EasyPact CVS Molded Case Circuit Breakers with adjustable settings, rated from 100A to 630A is designed to meet the requirements of the majority of common protection applications in small to medium-sized buildings and delivers a high level of performance and cost-saving functionality. 

Reliability

The double break mechanism ensures high fault current limitation and robust protection. With high endurance and Vigi module, it offers reliable earth leakage protection for safety.

Simplicity

Only three frame sizes up to 630A, standard snap-fit accessories, and the same footprint as ComPacT MCCBs for easy retrofitting and system upgrades.

Safety

It is suitable for isolation per IEC 60947-2. The Class II front face fits Class II switchboards without insulation downgrade. Key locks ensure safety by locking the breaker in the OFF position.

Enhance your power solutions with our extensive range of accessories

Earth leakage protection

Direct rotary handle

Auxiliary contact

Gain peace of mind, quality, and value for your installations

Gain peace of mind, quality, and value for your installations

Experience unparalleled reliability and efficiency with Schneider Electric's EasyPact CVS circuit breakers. These circuit breakers offer a comprehensive range of benefits that ensure optimal performance and safety. 

Their modular design allows for easy installation and scalability, making them ideal for a wide range of applications, from industrial to commercial settings. Additionally, the intuitive interface and robust construction of EasyPact CVS circuit breakers ensure long-lasting durability and user-friendly operation.

Choose EasyPact CVS for a smart, reliable, and cost-effective solution to your electrical protection needs.

High Fault Protection

Lorem Ipsum is simply dummy text of the printing and 

Modular Design

Lorem Ipsum is simply dummy text of the printing and 

Enhanced Safety

Lorem Ipsum is simply dummy text of the printing and 

Ürün Detayları

Faaliyet Numarası PPCCB
Ürün Tipi Easypact CVS100...250
Mekanik Dayanıklılık 20000 devir
Paket 1 Ağırlık 2.550 kg
Birim Paket Tipi 1 PCE
Paket İçi Adet 1 9
Ürün veya bileşen türü kablo rakoru
Garanti Süresi 2 yıl
Kontrol Tipi geçiş
Yükseklik 161 mm
Genişlik 140 mm
Ağırlık (Kg cinsinden ağırlık) 2.2 kg
SSS Hayır
Ürün sertifikaları GOST, IEC
Kutup tanımı 4P
Koruma türü aşırı yük koruma (termik), kısa devre koruması (manyetik)
Standartlar EN 60947-2, IEC 60947-2
montaj desteği arka plaka
Montaj Tipi sabit
Ürün ağırlığı 2.2 kg
Genişlik 140 mm
Termik Koruma Ayar Aralığı 175-250 A
elektrik çarpmasına karşı koruma sınıfı sınıf II
Derinlik 86 mm
Yükseklik 161 mm
Depolama ortam koşulları -50-85 °C
ağ frekansı 50/60 Hz
Kontrol tipi geçiş
Mekanik dayanıklılık 20000 cycles
nötr konum sol
Şebeke tipi AC
derece kodu F
üst bağlantı ön
uyumluluk kodu CVS250
aşağı bağlantı ön
Açma Birimi Adı TM-D
seri EasyPact
açma birimi derecesi 250-250 A -de 40 °C
açma birimi teknolojisi Termik Manyetik
uzun süreli açma ayar aralığı 0,7...1 x In
uzun süreli açma ayar tipi lr ayarlanabilir
uzun süreli gecikme ayarı tipi sabit
Nominal çalışma ortam sıcaklığı -25-70 °C
ürün adı EasyPact CVS
kirletme derecesi 3 'e uygunIEC 60664-1
bağlantı aralığı 35 mm
nötr koruma ayarı korumasız (3d)
Ürün ya da bileşen tipi devre kesici
Ürün serisi Easypact CVS100...250
[Uimp] nominal darbe dayanım voltajı 8 kV conforming to EN/IEC 60947-2
cihaz uygulaması dağıtım
kullanım kategorisi kategori A
[In] nominal akım 250 A -de 40 °C
IP koruma derecesi IP40
[Ics] nominal hizmet kesme kapasitesi 18 kA -de 440 V AC 50/60 Hz 'e uygunIEC 60947-2 & 36 kA -de 380/415 V AC 50/60 Hz 'e uygunIEC 60947-2 & 70 kA -de 220/240 V AC 50/60 Hz 'e uygunIEC 60947-2
kesme kapasitesi 36 kA Icu -de 440 V AC 50/60 Hz 'e uygunIEC 60947-2 & 36 kA Icu -de 380/415 V AC 50/60 Hz 'e uygunIEC 60947-2 & 70 kA Icu -de 220/240 V AC 50/60 Hz 'e uygunIEC 60947-2
elektrik dayanıklılığı 10000 cycles 415 V In 'e uygunIEC 60947-2

Satıcı Bilgileri

Dökümanlar

Extended Warranty

Yorumlar

Kendi Yorumunuzu Yazın
Only registered users can write reviews. Please Sign in or create an account