
calcActive())">
Limit switch lever, Limit switches XC Standard, ZCY, steel roller
ZCY19
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCY19
Limit switch lever, Limit switches XC Standard, ZCY, steel roller
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This limit switch lever provides switch actuation by 30° cam with positive opening operation. The steel spring return roller lever supports lateral approach and switch actuation by 30° cam. The movement of operating head is rotary. The rotary head switch lever is made of steel. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKT, XCMD, XCKD and XCKP series limit switches. Its associated heads are ZCE01 and ZCE05. Limit switches for contact sensing of inflexible objects. High quality of products and worldwide availability guarantee in a short delivery time. A comprehensive offer of contacts for a simpler and safer machine design. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCY19 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |