
calcActive())">
Pre cabled connection, Limit switches XC Standard, ZCMC, 2 Poles, PvR, 3 m
ZCMC21L3
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCMC21L3
Pre cabled connection, Limit switches XC Standard, ZCMC, 2 Poles, PvR, 3 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZCMC21L3 is a pre-cabled connection compatible with the range XCMD21. This pre-cabled connection is made of PvR, it has two poles, and it measures 3m. It has 1 normally closed + 1 normally opened, snap action contacts. This pre-cabled connection assembly is a PvR insulated cable. This pre-cabled connection is made of PvR (PVC resistant to cutting oil). This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XCMD21 limit switches. Its associated body is ZCMD21. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCMC21L3 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |