
calcActive())">
Limit switch lever, Limit switches XC Standard, ZCKY, spring with thermoplastic end, -40...70 °C
ZCKY81
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKY81
Limit switch lever, Limit switches XC Standard, ZCKY, spring with thermoplastic end, -40...70 °C
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZCKY81 is a limit switch lever compatible with the ranges XCKS, XCKL, XCKJ, and XCKM. This limit switch lever is made of a spring with thermoplastic end, it can operate in a temperature range between -40°C and +70°C, and can be actuated by any moving part. The switch lever with a rotary movement and switching actuation any moving parts. This limit switch lever is made of plastic. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XCKS, XCKL, XCKJ and XCKM limit switches. The associated heads are ZCKE05 and ZCKD05. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKY81 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |