
calcActive())">
Limit switch lever, Limit switches XC Standard, ZCKY, forked arm with rollers 1 track, -40...70 °C
ZCKY71
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKY71
Limit switch lever, Limit switches XC Standard, ZCKY, forked arm with rollers 1 track, -40...70 °C
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZCKY71 is a limit switch lever compatible with the range XCKJ. This limit switch lever is made of a forked arm with rollers (1 track), it can work in a temperature range between -40°C and +70°C, and can be actuated by specific cam. The switch lever with a rotary movement and switching actuation of specific cam. This limit switch lever is made of plastic. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XCKJ limit switch and ZCKE09 associated head. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKY71 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |