
calcActive())">
Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 2NC, slow break, M20
ZCKJ7H29
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKJ7H29
Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 2NC, slow break, M20
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. The fixed body is an accessory of limit switch. It has 2 normally closed slow-break, simultaneous contacts. It is a safety switch body with a rated operating current of 3A at 240V AC and 0.27A at 250V DC, conventional enclosed thermal current of 10A and rated insulation voltage of 500V. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for M20 x 1.5 cable gland. It offers electrical durability of about 5 million operating cycles. It is an IP66 and IK07 rated product. It is a fixed body, made of metal. Its dimensions are 40mm (width) x 44mm (depth) x 77mm (height) and weighs 0.31kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining tools, food and beverage, service sector, etc. It is associated with ZCKE06, ZCKE67, ZCKE619, ZCKE66, ZCKE62, ZCKE08, ZCKE63, ZCKE05, ZCKE65, ZCKE21, ZCKE629, ZCKE23, ZCKE61 and ZCKE64 limit switch heads. It is compatible with XCKJ limit switches. Limit switches for contact sensing of inflexible objects. The most comprehensive offer of limit switches to fit every need. High quality of products and worldwide availability guarantee in a short delivery time. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKJ7H29 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |