
calcActive())">
Limit switch body, Limit switches XC Standard, ZCKJ, plug in, w/o display, 1C/O, snap action, M20
ZCKJ11H29
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKJ11H29
Limit switch body, Limit switches XC Standard, ZCKJ, plug in, w/o display, 1C/O, snap action, M20
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZCKJ11H29 is a limit switch body compatible with the range XCKJ. This limit switch body has 1 change-over snap action silver plated contacts, and its minimum actuation speed is 0.01m/min. It connects through screw-clamp terminals (clamping capacity: 1 x 0.75...2 x 1.5mm²) and it has 1 entry tapped for M20 x 1.5 cable gland. It is a limit switch body with a conventional enclosed thermal current of 10A and rated operating current of 3A at 240V AC and 0.27A at 250V DC. It is furnished with screw terminals for electrical connection. It is an IP66 and IK07 rated product. This limit switch body is made of metal and it weighs 0.32kg. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with the XCKJ limit switches. The associated heads are ZCKE21, ZCKE65, ZCKE08, ZCKE61, ZCKE23, ZCKE619, ZCKE64, ZCKE06, ZCKE62, ZCKE67 and ZCKE66. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKJ11H29 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |